IESNA:LM-63-2002
[TEST]P1061600
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-86)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S375D830-X4F0-XX-UDD-SVL-S
[LUMINAIRE]DEFINE 5 SILVER REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]481
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
333.2 330.5 322.2 310.7 297.3 282.2 266 249 230.9 212.3
194.1 175.1 155.7 136.4 116.2 97.2 77.9 58.9 42.3 32.4
28.5 24.9 21.3 18.2 15 12.6 9.9 8.3 6.7 5.9
4.7 4 3.2 2.8 2 1.6 0
333.2 333.2 326.5 315.8 303.2 289.4 273.9 257.3 239.9 222.6
204 185.4 166.8 147.8 128.9 110.7 91.7 73.1 55.3 39.9
30.8 26.5 22.5 19.4 16.2 13 10.7 8.7 7.1 5.9
5.5 5.5 5.1 4.3 3.6 3.2 0
333.2 331.3 326.9 319 309.1 298.1 285.4 271.6 256.9 241.1
224.5 207.9 190.5 173.5 156.9 139.9 123.3 106.3 89.3 73.5
58.5 43.5 31.6 24.1 20.2 18.2 16.2 14.2 12.3 10.3
8.3 7.1 5.5 4.7 3.6 2.8 0
333.2 331.3 328.9 324.9 319 311.5 302.8 292.5 280.7 268
255 241.5 227.7 213.5 198.8 183.8 169.2 154.2 139.5 124.5
109.9 95.7 82.2 70 57.7 46.3 34.8 24.9 17.4 12.6
9.1 6.7 5.5 4.3 3.6 2.8 0
333.2 331.7 331.7 329.3 325.3 320.6 314.3 306.4 297.7 288.2
277.9 266.8 255.4 243.9 231.6 218.6 205.6 192.5 177.9 164.8
150.2 137.6 124.5 111.1 96.8 81 65.6 50.6 36 22.9
11.9 6.3 5.1 4 2.8 2 0
